Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE4286G

END OF LIFE
The TLE4286G is a 5-V low-drop fixed voltage regulator in the very small SMD package PG-SCT-595-5. The maximum input voltage is 42 V.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4286G
TLE4286G

Product details

  • Accuracy
    4 %
  • Base Product
    n.a
  • Dropout Voltage
    800 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    6 V to 42 V
  • Output Current max
    10 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    60 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLE4286GHTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The output is able to drive a load of more than 10 mA while it regulates the output voltage within a 4% accuracy. The device can be switched in stand-by mode via an inhibit input which causes the current consumption to drop below 1 µA. A temperature protection disables the IC at over temperature.TLE4296-2G V50 is the available version of this product.

Features

  • 15 mA output current capability
  • 1 µA current consumption in standby mode
  • Low quiescent current consumption
  • Inhibit input
  • Very small SMD-Package PG-SCT-595-5
  • Wide operation range: 6.2 V to 42 V
  • Output protected against short circuit
  • Over temperature protection
  • Green product (RoHS compliant)
  • AEC qualified.

Benefits

  • Robust protection features
  • Wide input & temp range operation

Diagrams

TLE4286-Application-Diagram
TLE4286-Application-Diagram
TLE4286-Application-Diagram TLE4286-Application-Diagram TLE4286-Application-Diagram
TLE4286-Block-Diagram TLE4286-Block-Diagram TLE4286-Block-Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }